RV Power Pedestal
P36RV-10M
RV Power Pedestal, Durable Metallic Aluminum, 36-Inch Height for RV Applications. Pedestal includes (1) 50 Amp 125/250V, (1) 30 Amp 125V, and (1) 20 Amp GFCI Duplex Straight Blade Receptacles; Water Valve, Hose Holder, and Direct Feed Busbar.
Leviton's RV portfolio is designed to power and enhance RV parks, campgrounds, and outdoor recreational sites. From durable aluminum RV power pedestals with integrated electrical and water options to rugged, corrosion-resistant construction built for outdoor use, Leviton delivers dependable power distribution solutions for demanding RV environments. Engineered for reliability, safety, and long-term performance, our products are designed to withstand weather conditions, UV exposure, and frequent use, making Leviton a trusted choice for RV park owners, campground operators, and outdoor power installations.
- Built from corrosion-resistant aluminum - withstands rugged outdoor environments
- Engineered for demanding RV site conditions - designed to resist exposure and weather for year-round performance
- Ideal for RV parks and campground power distribution - including RV resorts, campsites, and travel parks
- Safe, high quality power distribution - provides reliable electrical connections for RV hookups
- Note - Leviton Marine and RV Power Pedestals are Made-To-Order and non-cancelable, non-refundable, and non-returnable.
Color: White
Documents
Technical Information
-
General Information
UPC : 078477041178
Material Specifications
Construction : Seamless Extruded Aluminum Case Powder Coated Inside And Out
Mechanical Specifications
Maximum Dimensions : H: 36" L: 6" W: 6"
Product Features
Application : RV,Campsites
Color : White
Device Type : Pedestal
Warranty
Warranty : Pedestal Structure: 15-Year,Construction/Fabrication: 2-Year,Devices: 1-Year