Marine Power Pedestal
P3603-M
Marine Power Pedestal, Durable Metallic Aluminum, 36-Inch Height for Dockside Power. Pedestal includes (1) 50 Amp 125/250V, (1) 30 Amp 125V, and (1) 20 Amp GFCI Duplex Receptacle, Water Valve, Hose Holder, LED Light and Photocell, and Direct Feed Busbar.
Leviton's marine portfolio is designed to power, protect, and enhance docks, marinas, and waterfront properties. From durable aluminum power pedestals with integrated electrical, lighting, and water options to heavy-duty dock ladders, impact-absorbing fenders, and corrosion-resistant accessories, Leviton offers end-to-end solutions built for harsh marine environments. Engineered for reliability, safety, and long-term performance, our products are designed to withstand saltwater, UV exposure, and constant use, making Leviton a trusted choice for marinas, boatyards, docks, and waterfront installations.
- Built from corrosion-resistant aluminum - withstands harsh waterfront environments
- Engineered for extreme marine conditions - designed to resist saltwater, UV exposure, and extreme outdoor conditions for dependable performance year-round
- Ideal for marinas and waterfront properties - perfect for marinas, docks, boatyards, and waterfront properties requiring safe, quality power
- Safe, high quality power distribution - provides reliable electrical connections
- Note - Leviton Marine and RV Power Pedestals are Made-To-Order and non-cancelable, non-refundable, and non-returnable.
Color: White
Documents
Technical Information
-
General Information
UPC : 078477040720
Material Specifications
Construction : Seamless Extruded Aluminum Case Powder Coated Inside And Out
Mechanical Specifications
Maximum Dimensions : H: 36" L: 6" W: 6"
Product Features
Application : Marine
Device Type : Pedestal
Color : White
Warranty
Warranty : Pedestal Structure: 15-Year,Construction/Fabrication: 2-Year,Devices: 1-Year