Occupancy Sensor, Low Voltage, Multi-Tech, Wall Mount, Wall/Corner, 1200SF, Made in USA with globally sourced components, Off-white
OSW12-MAW
Multi-Technology, Occupancy Sensor, Wall Mounted, 24VDC, 25mA power consumption, 1200 sq ft, 115 degree (major motion: PIR 68' radius, Minor motion: PIR 60'x30', U/S 32'x32'), Red LED=PIR, Green LED=U/S, auto adapting, walk-through, time delay 30s-30m, test mode (6s time delay for 15m with auto exit), connect gray wire for photocell ambient light hold-off, 360 degree harmonic wheel(rotatable), mounting height 8'-10', Patented Canopy Knuckle for versatile wall and ceiling mounting options, cUL/NOM/ANCE listed, Color: off-white. Made in USA with globally sourced components.
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477508558
Electrical Specifications
Line Voltage : No
Output Voltage : 24 VDC active high logic control signal with short circuit protection
Power Consumption : 25mA stand-by
Voltage : 24 VDC
Voltage Type : Low Voltage
Environmental Specifications
Relative Humidity : 0% to 95% non-condensing
Mechanical Specifications
Isolated Relay : No
Mounting Type : Wall Mount
Size : Height 6.43" (163.32mm), Depth 4.67" (118.61mm), Sensor Width 2.80" (71.12mm), Base Width 4.23" (107.44mm)
Performance Specifications
Coverage (Sq.Ft.) : 1200
Pattern : 115°
Product Features
Application : Cafeterias,Conference rooms,Day care centers,Offices with Cubicles,Partitioned restrooms,Open warehouses,Executive Offices,Private Offices,Open Offices,Classrooms,Computer rooms,Filing rooms,Open areas,Storage rooms,Workspaces
Color : White
Grade : Commercial
Made in USA : Made in USA with globally sourced components
Mounting : Wall Mount
Mounting Height (Ft.) : 8-10 FT
Product Line : OSW12
Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)
Sensor Type : Occupancy
Time Delay : 30s-30m
True White : No
Standards and Certifications
Listings : cUL/US Certified, can be used to comply with ASHRAE 90.1 and Title 24, Part 6 occupancy sensing requirements
USMCA Compliant : Yes
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited