Loading...

Occupancy Sensor with LED NightLight, PIR, 3x3 Wall Switch, 195m2, 120-240V, White, Decora®

OSSNL-IFW

DISCONTINUED

Product Line: OSSNL, Technology: Passive Infrared, Form Factor: 3x3, Coverage (Sq.Ft.): 2100 Sq. Ft., Switch Type: Single-Pole, LED NightLight, Time Delay: 30s-2h, Adjustment: Manual, Neutral Wire Connection: Required, Pattern: 180°, Voltage: 120/208/220/230/240VAC, 50/60Hz, Color: White, Warranty: 5-Year Limited

The passive infrared (PIR) sensor detects motion from a heat-emitting source within its field-of-view to automatically switch lights ON and OFF, offering the same performance features as the ODS family of occupancy sensors. OSSNL has the ability to reduce (dim) and turn off the “Guide Light” function with a simple dial setting. The LED NightLight consumes less than 1/2 W providing energy savings and guide lighting when room lights are off.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 07847754788

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : 6A-6AX 250V~720-1440W/VA, 120-240V

    Neutral Wire Connection : Required

    Power Consumption : 120V, Nightlight OFF -= 190mW - 120V, Nightlight ON max = 350mW - 250V, Nightlight OFF = 250mW - 250V, Nightlight ON max = 410mW

    Voltage : 120/240 VAC

  • Environmental Specifications

    Operating Temperature : 0°C to 50°C

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Mechanical Specifications

    Form Factor : 3x3

    Mounting Type : Wall Switch

    Size : Height 86mm (3.39"), Width 86mm (3.39")

    Switch Type : Single-Pole, LED Nightlight

  • Performance Specifications

    Coverage (Sq.Ft.) : 2100.0

    Pattern : 180°

  • Product Features

    Adjustment : Manual

    Application : Hotel restrooms,Hospital restrooms,Conference rooms,Classrooms,Small offices,Lounges,Storage areas,Bathrooms

    Color : White

    Feature : Occupancy Sensor with NightLight

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : OSSNL

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

    Time Delay : 30s-2h

  • Standards and Certifications

    Listings : CE

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Fits in standard wallbox and replaces single-pole wall switch; ground and neutral connection required. Gangable with other units.
  • 180° field-of-view provides approximately 195m2 of cov-erage.
  • Convenient pushbutton provides manual-ON/OFF light switching at any time.
  • Two dual element PIR sensors used to widen detection range.
  • Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected.
  • Vandal resistant PIR lens.
  • Horizontal field-of-view may be adjusted between 180° and 60° of arc by using integral blinders located on either side of the lens. No masking tape required.
  • Manual-ON/auto-OFF mode for installations where manual-ON switching is required but auto-OFF switching is still desired.
  • Red LED indicator light flashes when sensor detects motion to verify detection is active.
  • Time Delay adjustment for delayed-OFF time settings of 30 seconds (for walking test), 10 minutes, 20 minutes, and 30  minutes. Allows customized adjustments to maximize energy savings.
  • Light Sensor Adjustable Ambient Light Override ranges from approximately 2 foot-candles (20 lux) to 500+ foot-candles (5000+ lux) to prevent lights from turning ON automatically during periods of ample natu-ral light, increasing energy savings.
  • Light sensor enables the load hold-OFF feature once level has been set.
  • Vacancy confirmation - when the time out expires and the relays turn OFF, a 30 second vacancy confirmation exists to turn the relays back ON.
  • False detection circuitry.
  • Presentation Mode feature for slide or film presenta-tions allows push buttons to turn lights OFF and keep them OFF while the room is occupied.
  • LED NightLight offers “Guide Light” functionality.
  • Adjustable NightLight illumination setting for continu-ous or dimmed NightLight.
  • NightLight Mode - the factory default setting for the NightLight Mode is Dimmed Mode. This means the NightLight will automatically dim to 5% of full bright-ness after 2 minutes of no occupancy when activated by the internal light sensor.
  • One unit can be used for 120, 208, 220, 230, 240 VAC lighting. Compatible with both electronic and magnetic ballasts.
  • Exclusive Levition H.I.S. Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications