Occupancy Sensor with Integrated Photocell, LumaCAN, Multi-Tech, 1500SF, White, GreenMAX® DRC
OSR15-MCW
Occupancy Sensor and Photocell, High Frequency and PIR, LumaCAN Interface, 1500sqft, White. For connection only to LumaCAN networks. Works with GreenMAX DRC system only.
The GreenMAX® DRC Multi-Tech Sensor (OSR15) incorporates Microwave and PIR technology with occupancy/vacancy and daylight sensing directly into the GreenMAX DRC system. The OSR15 interfaces to the GreenMAX DRC system via the LumaCAN ports for simplified specification and installation. The sensor detects motion through low density materials using high frequency electromagnetic waves and can be installed behind objects made of plastic or glass. The high frequency waves offer less interference and false tripping than traditional sensing technology for reliable occupancy applications
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477646762
Electrical Specifications
Voltage : 12-24 VDC
Environmental Specifications
Operating Temperature : 0°C to 55°C
Relative Humidity : 0% to 85% non-condensing
Mechanical Specifications
Mounting Type : Ceiling Mount
Performance Specifications
Coverage (Sq.Ft.) : 1500
Product Features
Color : White
Grade : Commercial
Mounting : Ceiling Mount
Product Line : OSR15
Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)
Sensor Type : Occupancy, Photocell
Standards and Certifications
Listings : Can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing, multi-level lighting, daylight harvesting, partial-ON, partial-OFF, scheduling, exterior lighting, demand response and receptacle control requirements
Title 24 Compliant : Yes
Type
Product Type : Occupancy Sensor and Photocell
Features & Benefits
- The use of pass-through type connectors is prohibited. The use of shielded RJ45 connectors is unnecessary
- Occupancy/vacancy detection using microwave and PIR technology with a 1500 sq ft field of view—the sensor is not intended for spaces less than 750 sq ft
- Light level detection, 0-100 footcandles
- Configurable from the network
- Configurable parameters:
- Occupancy sensitivity
- Occupancy Technology: PIR, Microwave, both
- Occupancy timeout
- Occupancy enable/disable
- Photocell range
- Photocell enable/disable
- LED brightness
- LumaCAN input number
- Recess mount into 2-7/8” - 3-1/4” diameter hole
- Requires 4” (102mm) vertical clearance