Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor with Integrated Photocell, LumaCAN, Multi-Tech, 1500SF, Black, GreenMAX® DRC

OSR15-MCE

Occupancy Sensor and Photocell, High Frequency and PIR, LumaCAN Interface, 1500sqft, Black. For connection only to LumaCAN networks. Works with GreenMAX DRC system only.

The GreenMAX® DRC Multi-Tech Sensor (OSR15) incorporates Microwave and PIR technology with occupancy/vacancy and daylight sensing directly into the GreenMAX DRC system. The OSR15 interfaces to the GreenMAX DRC system via the LumaCAN ports for simplified specification and installation. The sensor detects motion through low density materials using high frequency electromagnetic waves and can be installed behind objects made of plastic or glass. The high frequency waves offer less interference and false tripping than traditional sensing technology for reliable occupancy applications

Color: Black

UPC Code: 078477354612
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Voltage : 12-24 VDC

  • Environmental Specifications

    Operating Temperature : 0°C to 55°C

    Relative Humidity : 0% to 85% non-condensing

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

  • Performance Specifications

    Coverage (Sq.Ft.) : 1500

  • Product Features

    Color : Black

    Grade : Commercial

    Mounting : Ceiling Mount

    Product Line : OSR15

    Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)

    Sensor Type : Occupancy, Photocell

  • Standards and Certifications

    Listings : Can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing, multi-level lighting, daylight harvesting, partial-ON, partial-OFF, scheduling, exterior lighting, demand response and receptacle control requirements

    Title 24 Compliant : Yes

  • Type

    Product Type : Occupancy Sensor and Photocell

  • Occupancy/vacancy detection using microwave and PIR technology with a 1500 sq ft field of view—the sensor is not intended for spaces less than 750 sq ft
  • Light level detection, 0-100 footcandles
  • Configurable from the network
  • Configurable parameters:
    • Occupancy sensitivity
    • Occupancy Technology: PIR, Microwave, both
    • Occupancy timeout
    • Occupancy enable/disable
    • Photocell range
    • Photocell enable/disable
    • LED brightness
    • LumaCAN input number
  • Recess mount into 2-7/8” - 3-1/4” diameter hole
  • Requires 4” (102mm) vertical clearance

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications