20A incandescent @ 120V, 20A fluorescent @ 120-230-277VAC; 1/2HP @ 120V, 2HP @ 240-277V; HVAC: 0.5A @ 120VAC, 1A @ 30VDC, Power Supply Output: 225mA, USMCA Compliant, Title 24 Compliant, ASHRAE 90.1 Compliant
OSP20-RNH
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847748460
Electrical Specifications
Control Input : 5mA, 24VDC
Frequency : 50/60Hz
Load Rating : 20A fluorescent/incandescent @ 120V; 20A fluorescent@ 277V; 1HP @ 120V, 2HP @ 240V; HVAC; .05A @ 120VAC, 1A @ 20VDC and 15A fluorescent @ 347V; 1HP @ 120V; 2HP @ 240; HVAC: 0.5A @ 120V, 1A @ 30VDC
Neutral Wire Connection : Required
Power Supply Output : 225mA, 24VDC
Voltage : 120/230/277 VAC
Mechanical Specifications
Relay Type : HVAC Relay
Product Features
Application : Bi-level Lighting Applications,Classrooms,Conference Rooms,Offices,Load Shed/Interface Hold OFF Applications,Retail Hold ON/Bypass Applications,Anywhere optimal lighting and energy savings are desired
Color : Black
Grade : Commercial
Product Line : OSP20
Sensor Type : Accessory
Standards and Certifications
Title 24 Compliant : Yes
USMCA Compliant : Yes
Type
Product Type : Power Pack