Occupancy Sensor Power Pack, 20 amp
OSP20-RD0
20A fluorescent/incandescent @ 120V, 20A fluorescent @ 277V; 1HP @ 120V, 2HP @ 240V; HVAC: 0.5A @ 120VAC, 1A @ 30VDC.
Color: Black
Country of Origin : Please Contact Customer Service
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477144305
Electrical Specifications
Frequency : 50/60Hz
Voltage : 120/230/277 VAC
Mechanical Specifications
Color : Black
Neutral Wire Connection : Required
Relay Type : HVAC Relay
Product Features
Color : Black
Product Line : OSP20
Sensor Type : Power Pack
Standards and Certifications
Title 24 Compliant : Yes
Features & Benefits
- Power supply for all OS Series Occupancy sensors and Add-A-Relay
- Switches incandescent, magnetic and electronic fluorescent, magnetic and electronic low-voltage and motor loads
- Compact size and light weight allows easy mounting through knockout in junction box (from either inside or outside junction box) with a simple twist-on nut. Unit is also approved for mounting in ballast channel cavity.
- Single or multiple luminaire control from one or more sensors
- Companion Add-A-Relay provides additional load capacity
- HVAC Relay for signaling energy management systems and controls
- Zero crossing circuitry provides increased durability
- CUL/US, FCC and NOM Certified
- Meets ASHRAE Standard 90.1 requirements
- Backed by a Limited 5-Year warranty
Related Videos
How to Wire a Leviton Ceiling Mount Occupancy Sensor, Power Pack, Switch, Photocell, and Receptacle
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors