Occupancy Sensor, Ultrasonic, Ceiling Mount, 500SF, White
OSC05-U0W
Occupancy Sensor lighting control, Ceiling Mounted, Ultrasonic only, 24VDC, 25mA power consumption, 500 sq ft, 180 degree (major motion: 23'Lx23'W, minor motion 17'Lx17'W), green LED, auto adapting, walk-through, time delay 30s-30m, test mode (6s time delay for 15m with auto exit), connect gray wire for photocell ambient light hold-off, 360 degree harmonic wheel (rotatable), mounting height 8'-10', PIR, cUL/NOM/ANCE listed, CEC Title 24 compliant. Color: off-white.
Microprocessor based, the OSCXX-U occupancy sensor has a self adapting feature that compensates for air flow, giving it excellent immunity to air currents and other interference.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477180549
Electrical Specifications
Voltage : 24 VDC
Material Specifications
Color : White
Technology : Ultrasonic
Mechanical Specifications
Coverage (Sq.Ft.) : 500
Product Features
Color : White
Coverage (Sq.Ft.) : 500
Product Line : OSC05
Sensor Type : Ceiling Mount
Technology : Ultrasonic
Standards and Certifications
Title 24 Compliant : Yes
Features & Benefits
- Small Size: Installed sensor appears almost invisible.
- Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
- Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
- Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
- Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
- Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
- Ambient Light Recognition: The photocell prevents lights from turning on when room is adequately lit by natural light.
- Excellent Warranty: 5-Year Limited warranty.
- Typical Applications: Cafeteria, Computer Room, Office w/Cubicles, File Room, Partitioned Restroom, Warehouse Open Area, Work Space General, Workout Facility, Gymnasium, or Hallway
Patents
- MX24023
- US7800049
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.