Occupancy Sensor Power Pack, 20 amp, USMCA Compliant
OSP20-ND0
20A fluorescent/incandescent @ 120V, 20A fluorescent @ 230-277V; 1HP @ 120V, 2HP @ 240V, Power Supply Output: 150mA, USMCA Compliant, Title 24 Compliant, ASHRAE 90.1 Compliant
Color: Black
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477470664
Electrical Specifications
Frequency : 50/60Hz
Voltage : 120/230/277 VAC
Mechanical Specifications
Neutral Wire Connection : Required
Product Features
Color : Black
Product Line : OSP20
Sensor Type : Power Pack
Standards and Certifications
Title 24 Compliant : Yes
USMCA Compliant : Yes
Related Videos
How to Wire a Leviton Ceiling Mount Occupancy Sensor, Power Pack, Switch, Photocell, and Receptacle
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors