Occupancy Sensor, Microwave, Surface Mount, 120-277V, 1664SF, White
OSM3D-V1W
High Frequency Microwave Sensor lighting control, 120-277V, White
The Leviton High Frequency Microwave Occupancy Sensor (OSM3D) is an innovative sensor that detects motion through low density materials using high frequency electromagnetic waves.
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477660614
RoHS Compliant : Yes
Electrical Specifications
Frequency : 50/60Hz
Load Rating : Tungsten: 800 W @ 120VAC, Electronic Driver/Ballast: 1000VA @ 120VAC, Driver: 1200VA @ 277VAC
Neutral Wire Connection : Required
Power Consumption : ≤0.5W (standby) - <1W (operation)
Voltage : 120-277 VAC
Environmental Specifications
Relative Humidity : 20% to 90% non-condensing
Mechanical Specifications
IP Rating : IP20
Mounting Type : Surface Mount or Base Mount
Size : Height 3.2" (82mm), Width 1.73" (44mm), Depth 1.05" (26.84mm)
Performance Specifications
Coverage (Sq.Ft.) : 1664.0
Foot Candle Level : 0.46FC (5lux)/1.39FC (15lux)/2.78FC (30lux)/4.64FC(50lux)/disable
Pattern : Wall: 150° Ceiling: 360°
Product Features
Application : Garages, Warehouses, Metal Walls or Fixtures Including Wall Sconces and Wall Packs
Color : White
Grade : Commercial
Mounting : Surface Mount or Base Mount
Mounting Height (Ft.) : Up to 32 FT
Product Line : OSM3D
Sensor Technology : Microwave
Sensor Type : Occupancy
Switch Type : Single-Pole
Time Delay : 10s-30m
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Designed to detect movement behind low-density fixture materials or behind objects made of plastic or glass
- Automatic switching based on motion and ambient light level
- Zero crossing detection circuitry protects the sensor against inrush current when switching
- LED lighting compatible
- Detection area, time delay and daylight threshold can be set via sensor DIP switch
- Hold times range from 10 seconds to 30 minutes
- 150° wall detection, 360° ceiling detection
- 5.8 GHz high frequency microwave
- 4-pole press-in terminal for easy wiring
- Surface or base mounting—can be hidden from view