Watertight Offset Adapter Accessory for Fixture Mount Occupancy Sensors, White
OSFOL-W
Watertight Offset Adaptor for use with High Bay Occupancy Sensors. Color: White
Color: White
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477834794
RoHS Compliant : Yes
Environmental Specifications
Operating Temperature : -40° to 160°F (-40° to 71°C)
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : -14° to 60°F (-25° to 71°C)
Mechanical Specifications
Construction : High-impact, injection molded plastic housing
Mounting Type : Fixture Mount
Product Features
Application : High Bay, We Location
Color : White
Grade : Commercial
Mounting : Fixture Mount
Mounting Height (Ft.) : Up to 40 FT
Product Line : OSFHW
Sensor Type : Accessory
Type
Product Type : Occupancy Sensor Offset Adapter
Warranty
Warranty : 5-Year Limited