Loading...

Occupancy Sensor, PIR, Fixture Mount, High Bay with Light Sensor, 480V, 45mA, White

OSFHP-I4W

PIR Fixture Mount High Bay Occupancy Sensor lighting control with Light Sensor (photocell), 480V, Title 24 Compliant, ASHRAE 90.1 Compliant

Whether factory or field installed, new installation or retrofit, Leviton fixture mounted sensors provide fast, easy installation and immediate energy savings by automatically activating lighting only during periods of occupancy. Reliable passive infrared (PIR) technology detects occupancy, and the variable time delay—up to 30 minutes—is user accessible without power, tools or disassembly, and allows the ideal setting based on application needs. Included with the sensor are lenses for high-bay and low-bay, allowing one unit to cover a variety of applications. The innovative Autocal feature performs an automatic daylight level calibration. Once calibrated, the sensor requires no further adjustment and immediately enters daylighting mode, actively switching the connected fixture load ON and OFF in response to occupancy and available natural light maximizing energy savings through efficient light harvesting. The OSFHP includes an active daylight sensor and controls a single load (also available in a 24V Low Voltage Model)

Color: White

Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477528143

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : Fluorescent Ballasts: 800VA @ 120VAC Ballast 1000VA @ 230VAC Ballast 1200VA @ 277VAC Ballast 1500VA @ 347VAC Ballast 2000VA @ 480VAC Ballast Motor: 1/4 HP Load @ 120V Compatible with electronic and magnetic ballasts, electronic and magnetic low-voltage transformers.

    Neutral Wire Connection : Required

    Voltage : 480 VAC

    Wiring : Line-Black, Load-Red, Neutral-White

  • Environmental Specifications

    Environment : Indoor

    Relative Humidity : 0% to 90% non-condensing

    Storage Temperature Range : -40° to 160°F (-40° to 71°C)

  • Mechanical Specifications

    Color : White

    Grade : Commercial

    Mounting Type : Fixture Mount

    Sensor Mounting Configuration : External

    Size : Height 4.44" (112.78mm), Width 4.34" (110.24mm), Depth 1.58" (40.13mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 8-40 FT

    Pattern : 360°

  • Product Features

    Application : Warehouses, Manufacturing facilities, Production, Industrial areas, High ceiling applications

    Commissioning : Manual

    Mounting : Fixture Mount

    Product Line : OSFHP

    Sensor Technology : Passive Infrared (PIR) and Photocell

    Sensor Type : Occupancy and Photocell

    Time Delay : 30s-30m

  • Standards and Certifications

    Listings : UL 916, CSA 22.2 No. 205 M1983, FCC Certified, can be used to comply with Title 24, Part 6 occupancy sensing requirements

    Title 24 Compliant : Yes

  • Type

    Product Type : Occupancy Sensor and Photocell

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Rotating light sensor: optimal for best performance in locating light measurements (up, down and side lighting)
  • Auto calibration: set to auto-calibration, light sensor measures lowest light level of facility with all lights ON for 24 hours to determine the Daylighting Set Point
  • Manual calibration: optimize energy savings and operation by manually configuring the Daylighting Set Point
  • Performance daylighting: enhanced design algorithms to assure lights will not cycle during cloud cover, or varying light levels. (No more daylight = load will turn OFF in +/- 5 minutes, Daylight returns = load will turn ON +/- 1 minute).
  • Fast and simple setting: the OSFHP does not require power to set the time delay saving valuable time during installation - Load 1 = 30s-30m  - Load 2 = 30s-infinity (starts after load 1 expires)
  • Fast and simple testing: the OSFHP will “instant ON” within 5 seconds. Upon initial power, relay is closed enabling labor savings testing in seconds.
  • Power interruption state: for energy savings and safety, if power is lost to device, device will return to last known state
  • Fast, simple installation: the OSFHP sensor easily installs on individual fixtures using standard 1/2” knockouts and the quicksnap feature which eliminates the time to tighten the lock-nut. The 42” wire leads reduce time and materials for connecting the ballast. Simply make the electrical connections inside the ballast compartment, install the appropriate adjustable lens assembly included, and the sensor is ready. Ideal for use in warehouses, manufacturing, cold storage and other high ceilings.
  • Zero crossing circuitry: relay uses a zero crossing circuitry to provide reliable, long-life operation
  • Range and coverage: the 360° high-bay PIR lens provides a 2:1 spacing to mounting height coverage under 25 ft. mounting and a 1.5:1 for heights up to 40 ft. mounting. The 360° low-bay lens provides 2:1 spacing to mounting height coverage for 8 ft. to 20 ft. mounting.
  • LED: super bright green LED indicates occupancy detection and can be seen at 40 feet
  • False detection protection: Energy saving technology is designed into the OSFHP to assure your lights are on only when needed

Patents

  • US8446102
  • US8461503
  • MX307742

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications