Occupancy Sensor, Fixture Mount, PIR, Outdoor, Integral Luminaire, 360 degree High-bay lens (20-40FT), 7.5 inch wire lead length, 120-230-277-347V, 50/60 Hz, Aisle Mask, UL listed, IP65 rated, White
OSF20-IUW
Outdoor Passive Infrared (PIR) Occupancy Sensor lighting control to mount internal to task lighting fixtures, 360 degree high-bay lens (20-40’), 7.5” wire lead length, 120/208/220/230/240/277/347V
The Fixture Mount PIR Wet Location Integral Luminaire Occupancy Sensor (OSF20) is designed to be mounted directly into a luminaire and is ideal for indoor or outdoor wash down locations such as food processing plants, warehouses and manufacturing plants. The OSF20 offers a sensor and relay in one device. The wiring and housing of the sensor is installed adjacent to the ballast and hidden from view behind the reflector cover. Only the PIR detector dome lens and locking ring are visible on the exterior of the fixture. The sensor comes with two interchangeable lenses for use in a 360° high bay general area and low bay applications. It also includes an aisle mask accessory.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477746875
RoHS Compliant : Yes
Electrical Specifications
Frequency : 50/60Hz
Load Rating : Fluorescent Ballasts: 800VA @ 120VAC, 1200VA @ 277 VAC - Incandescent: 800W @ 120V - Motor: 1/4 HP Load @ 120V
Voltage : 120-347 VAC
Wiring : Line-Black, Load-Red, Neutral-White
Environmental Specifications
Environment : Indoor/Outdoor
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : -14° to 60°F (-25° to 71°C)
Mechanical Specifications
Color : White
Grade : Commercial
IP Rating : IP65
Mounting Type : Fixture Mount
Sensor Mounting Configuration : Internal
Size : Length 3.87" (98.30mm), Width 2.00" (50.80mm), Depth 1.12" (28.45mm)
Performance Specifications
Pattern : 360°
Product Features
Application : Supermarket meat departments, Food processing plants, Parking garages, Outdoor lighting fixtures
Commissioning : Manual
Mounting : Fixture Mount
Product Line : OSF20
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-30m
Standards and Certifications
Listings : Complies with FCC regulations, NOM certified, can be used to comply with ASHRAE 90.1 and Title 24, Part 6 occupancy sensing requirements, IP65 rated
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- IP65 rated
- Uses PIR technology to detect motion
- Unit includes interchangeable 360° high-bay (20-40’) and 360° low-bay (8-25’) lenses and an aisle mask accessory
- Adjusts time delay to 30 second, 10, 20 and 30 minutes
- The relay uses zero-crossing circuitry to provide reliable, long-life operation
- A green LED light blinks when motion is detected