Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor, Fixture Mount, PIR, Outdoor, Integral Luminaire, 360 degree High-bay lens (20-40FT), 7.5 inch wire lead length, 24VDC, 50/60 Hz, Aisle Mask, UL listed, IP65 rated, White

OSF20-ILW

DISCONTINUED

Discontinued Product. Outdoor PIR Occupancy sensor lighting control to mount internal to task lighting fixtures, 360 degree High Bay lens (20'-40'), 7.5' wire lead length, 24VDC; IP65.

The Fixture Mount PIR Outdoor Integral Luminaire Occupancy Sensor (OSF20) is designed to be mounted directly into a luminaire and is ideal for indoor or outdoor locations. The OSF20 offers a sensor and relay in one device. The wiring and housing of the sensor is installed adjacent to the ballast and hidden from view behind the reflector cover. Only the PIR detector dome lens and locking ring are visible on the exterior of the fixture. The sensor comes with two interchangeable lenses for use in a 360° high bay general area and low bay applications. It also includes an aisle mask accessory.

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

Color: White

UPC Code: 078477746882
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Warranty

    Warranty : 5-Year Limited

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : Input: 20mA - Output: 120mA - HVAC: 1A, 30VDC

    Voltage : 24 VDC

    Wiring : Line-Black, Load-Red, Neutral-White; OCC=Blue, PH=Gray

  • Product Features

    Application : Supermarket meat departments, Food processing plants, Parking garages, Outdoor lighting fixtures

    Commissioning : Manual

    Mounting : Fixture Mount

    Product Line : OSF20

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Type

    Product Type : Occupancy Sensor

  • Environmental Specifications

    Environment : Indoor/Outdoor

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : -14° to 60°F (-25° to 71°C)

  • Mechanical Specifications

    Color : White

    Grade : Commercial

    IP Rating : IP65

    Mounting Type : Fixture Mount

    Sensor Mounting Configuration : Internal

    Size : Length 3.87" (98.30mm), Width 2.00" (50.80mm), Depth 1.12" (28.45mm)

  • Standards and Certifications

    Listings : Complies with FCC regulations, NOM certified, can be used to comply with ASHRAE 90.1 and Title 24, Part 6 occupancy sensing requirements, IP65 rated

  • Performance Specifications

    Pattern : 360°

  • Easy installation with 7.5” leads allows for easy connection to any ballast
  • Aisle mask accessory included
  • Low voltage 24V model requires a separate power supply
  • Passive infrared detection technology for accurate sensing
  • True Zero-Cross relay technology provides maximum contact life and compatibility with electronic ballasts
  • Adjustable time delay located on sensor housing for easy access
  • Aesthetically pleasing design
  • Compact size for tight spaces
  • 20-40’ standard mounting heights for indoor use
  • Internal fixture mount reduces number of devices on ceiling