Occupancy Sensor, PIR, Ceiling Mount, 1500SF, Isolated Relay, White
OSC15-RIW
Occupancy Sensor low voltage lighting control, Ceiling Mounted, 1500 sq ft, 24VAC/VDC, PIR, 1A 30VAC/DC Isolated Relay, Extra Mid-Range Lens Assembly (for mounting between 8'-20'), Title 24 Compliant, USMCA Compliant, Color: Global White
The OSCxx-RIW Infrared Ceiling Occupancy Sensor is a low voltage lighting control that works in conjunction with the Leviton OSPxx Power Pack to control lighting.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477543528
Electrical Specifications
Isolated Relay : 1A @ 30VAC/VDC
Output Power : 24 VDC active high logic control signal with short circuit protection
Power Consumption : 15mA DC - 30mA AC
Voltage : 24 VDC
Environmental Specifications
Operating Temperature : 32° to 104°F (0° to 40°C)
Relative Humidity : 0% to 95% non-condensing
Mechanical Specifications
Mounting Type : Ceiling Mount
Relay Type : Isolated Relay
Size : Width 4.20" (106.68mm), Depth 1.57" (39.90mm)
Performance Specifications
Coverage (Sq.Ft.) : 1500
Pattern : 360°
Product Features
Application : Classrooms,Workspaces,Copy rooms,Hallways,Open areas,Private restrooms,Small offices,Conference rooms
Color : White
Grade : Commercial
Mounting : Ceiling Mount
Mounting Height (Ft.) : Low-range lens (default) 8-12 feet Mid-range lens 12-20 feet
Product Line : OSC15
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-30m
Standards and Certifications
Listings : cUL/US Certified, can be used to comply with ASHRAE 90.1 and Title 24, Part 6 occupancy sensing requirements
Title 24 Compliant : Yes
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Small Size: Installed sensor appears almost invisible.
- Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
- Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
- Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
- Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
- Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
- Excellent Warranty: 5-Year Limited warranty.
- Typical Applications: Copy Room, Open Office, Storage Room, Lounge, Non-Partitioned Restroom, Vending Room, General Work Space, or Hallway
Patents
- US7800049
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.