Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor, Multi-Technology (PIR/US), Ceiling Mount, 1000SF, True White

OSC10-MWW

Occupancy Sensor lighting control, Ceiling Mounted, Multi-technology, 24VDC, 35mA power consumption, 1000 sq ft, 360 degree (major motion: PIR: 40' diameter; U/S: 46'Lx23'W, minor motion: U/S: 34'Lx17'W), red LED=PIR, green LED-U/S, auto adapting, walk-through, time delay 30s-30m, test mode (6s time delay for 15m with auto exit), connect gray wire for photocell ambient light hold-off, 360 degree harmonic wheel (rotatable), mounting height 8'-10', cUL/NOM listed, CEC Title 24 compliant Color: true-white.

Occupancy Sensor, Ceiling Mounted, Multi-technology, 24VDC, 25mA power consumption, 500 sq ft, 180 degree (major motion: PIR:20' radius; U/S: 23'Lx23'W, minor motion: U/S: 17'Lx17'W), red LED=PIR, green LED=U/S, auto adapting, walk-through, time delay 30s-30m, test mode (6s time delay for 15m with auto exit), connect gray wire for photocell ambient light hold-off, 360 degree harmonic wheel (rotatable), mounting height 8'-10', cUL/NOM listed, CEC Title 24 compliant. Color: true-white.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: True White

UPC Code: 078477901014
Country of Origin : China

Product Information

  • Electrical Specifications

    Frequency : 40kHz

    Power Consumption : 35mA

    Voltage : 24 VDC

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

    Relative Humidity : 0% to 95% non-condensing

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Size : Width 4.20" (106.68mm), Depth 1.57" (39.90mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 1000

    Pattern : 360°

    Title 24 Compliant : Yes

  • Product Features

    Application : Cafeterias,Classrooms,Computer rooms,Conference rooms,Day care centers,Filing rooms,Workspaces,Open warehouses,Offices with cubicles,Open areas,Restrooms,Stairwells,Storage rooms,Executive,open and private offices

    Color : True White

    Grade : Commercial

    Mounting : Ceiling Mount

    Mounting Height (Ft.) : 8-12 FT

    Product Line : OSC10

    Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Standards and Certifications

    Listings : cUL/US Certified, can be used to comply with Title 24, Part 6 occupancy sensing requirements

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

  • Self-adjusting: internal microprocessor continually analyzes, evaluates and adjusts the sensitivity and time delay. Performance is kept at a maximum and user complaints are eliminated. 
  • Fast, simple installation: easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment for 360° rotation and flexibility 
  • Maximum reliability, low cost: digital circuitry uses a minimum of components 
  • Small motion sensitivity: the ultrasonic technology provides excellent small motion sensitivity
  • Wide coverage: units from 500 to 2000 sq. ft.
  • Rugged, high-impact, injection molded plastic device, custom true white color to meet true white applications
  • Applications: cafeterias, conference rooms, day care centers, workspaces, offices with cubicles

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications