Loading...

Occupancy Sensor, Multi-Technology (PIR/US), Ceiling Mount, 500SF, True White

OSC05-MWW

Occupancy Sensor lighting control, Ceiling Mounted, Multi-technology, 24VDC, 25mA power consumption, 500 sq ft, 180 degree (major motion: PIR:20' radius; U/S: 23'Lx23'W, minor motion: U/S: 17'Lx17'W), red LED=PIR, green LED=U/S, auto adapting, walk-through, time delay 30s-30m, test mode (6s time delay for 15m with auto exit), connect gray wire for photocell ambient light hold-off, 360 degree harmonic wheel (rotatable), mounting height 8'-10', cUL/NOM listed, CEC Title 24 compliant. Color: true-white.

Occupancy Sensor have two tasks: 1) Keeping the lights ON while the room is occupied, and 2) Saving energy by keeping the lights OFF while the room is unoccupied. Passive Infrared (PIR) is an excellent and precise technology for initially turning the lights ON, but lacks sensitivity for minor motion at distances. Ultrasonic (U/S) technology provides maximum sensitivity with continuous reflective high frequency waves. This is optimal for keeping the lights ON. Leviton multi-technology sensors combine the benefits of both PIR and U/S technologies for unrivaled performance and reliability.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: True White

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477901045

  • Electrical Specifications

    Frequency : 40kHz

    Power Consumption : 25mA

    Title 24 Compliant : Yes

    Voltage : 24 VDC

  • Environmental Specifications

    Operating Temperature : 32° to 104°F (0° to 40°C)

    Relative Humidity : 0% to 95% non-condensing

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Size : Width 4.20" (106.68mm), Depth 1.57" (39.90mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 500

    Pattern : 360°

  • Product Features

    Application : Cafeterias,Classrooms,Computer rooms,Conference rooms,Day care centers,Filing rooms,Work spaces,Open warehouses,Offices with cubicles,Open areas,Restrooms,Stairwells,Storage rooms,Executive,open and private offices

    Color : True White

    Grade : Commercial

    Mounting : Ceiling Mount

    Mounting Height (Ft.) : 8-12 FT

    Product Line : OSC05

    Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Standards and Certifications

    Listings : cUL/US Certified, can be used to meet energy code requirements for ASHRAE Standard 90.1 and Title 24, Part 6 occupancy/vacancy sensing requirements

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Self-adjusting: internal microprocessor continually analyzes, evaluates and adjusts the sensitivity and time delay. Performance is kept at a maximum and user complaints are eliminated. 
  • Fast, simple installation: easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment for 360° rotation and flexibility 
  • Maximum reliability, low cost: digital circuitry uses a minimum of components 
  • Small motion sensitivity: the ultrasonic technology provides excellent small motion sensitivity
  • Wide coverage: units from 500 to 2000 sq. ft.
  • Rugged, high-impact, injection molded plastic device, custom true white color to meet true white applications
  • Applications: cafeterias, conference rooms, day care centers, workspaces, offices with cubicles

Related Videos

How to Wire a Leviton Ceiling Mount Occupancy Sensor, Power Pack, Switch, Photocell, and Receptacle

Award-Winning Innovation

Leviton Smart Ceiling Mount Sensors.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications