Occupancy Sensor, PIR, Ceiling Mount, 450SF, Isolated Relay, White
OSC04-RIW
DISCONTINUED
Occupancy Sensor low voltage lighting control, Ceiling Mounted, 450 sq ft, 24VAC/VDC, PIR, 1A 30VAC/DC Isolated Relay, Extra Mid-Range Lens Assembly (for mounting between 8'-20'), Title 24 Compliant, USMCA Compliant, Color: Global White
Do you have a question about an
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Color: True White
UPC Code: 078477543474
Country of Origin : Mexico
Product Information
Updated
Electrical Specifications
Color : True White
Voltage : 24 VDC
Mechanical Specifications
Coverage (Sq.Ft.) : 450
Relay Type : Isolated Relay
Technology : Passive Infrared
Product Features
Color : True White
Coverage (Sq.Ft.) : 450
Product Line : OSC04
Sensor Type : Ceiling Mount
Technology : Passive Infrared
Standards and Certifications
Title 24 Compliant : Yes
- Small Size: Installed sensor appears almost invisible.
- Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
- Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
- Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
- Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
- Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
- Excellent Warranty: 5-Year Limited warranty.
- Typical Applications: Closet, Copy Room, Small Office, Storage Room, Lounge, Non-Partitioned Restroom or Vending Room
- US7800049
- US8312347
- USD588484
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.