Technology: Passive Infrared, Mount: Ceiling, Coverage Range Sq. Ft.: 0450 Sq. Ft.
OSC04-INW
DISCONTINUED
Technology: Passive Infrared, Mount: Ceiling, Coverage Range Sq. Ft.: 0450 Sq. Ft., Adjustment: Self-Adjusting, Pattern Degrees: 360, USMCA Compliant: Yes, Title 24 Compliant: Yes, Grade: Commercial, Color: Off-white
Do you have a question about an
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847745255
Features & Benefits
- Small Size: Installed sensor appears almost invisible.
- Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
- Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
- Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
- Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
- Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
- Ambient Light Recognition: The photocell prevents lights from turning on when room is adequately lit by natural light.
- Excellent Warranty: 5-Year Limited warranty.
- Typical Applications: Closet, Copy Room, Small Office, Storage Room, Lounge, Non-Partitioned Restroom or Vending Room
Patents
- US7800049
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors