Occupancy Sensor Power Pack, Add-A-Relay, 15 amp
OSA20-R00
15A INC 20A FL 120/277VAC 15A FL 347VAC, Add-A-Relay for Occupancy Sensor w/ HVAC Relay 0.5A 125VAC 1.0A 30VDC, Title 24 Compliant, ASHRAE 90.1 Compliant
Containing both a 24VDC supply and a 20A line voltage relay for most models, the Leviton compact power pack provides low voltage power and line voltage control for Leviton Occupancy Sensors. Versions include Auto-ON and Manual-ON inputs for occupancy sensors, Hold-ON and Hold-OFF capabilities, and a local input for momentary or maintained dry contact switches. The OSP Power Pack Series is also used to supply power to the OSA Add-A-Relay model. The Power Pack conveniently mounts in a knockout hole of a standard junction box. The unit can be placed inside or outside the junction box with a simple twist-on nut.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477166512
Electrical Specifications
Frequency : 50/60Hz
Voltage : 120/230/277 VAC
Mechanical Specifications
Neutral Wire Connection : Required
Relay Type : HVAC Relay
Product Features
Color : Black
Product Line : OSA20
Sensor Type : Power Pack
Standards and Certifications
Title 24 Compliant : Yes
Features & Benefits
- Companion relay for Power Pack provides additional load capacity
- Switches incandescent, magnetic and electronic fluorescent, magnetic and electronic low-voltage and motor loads
- Compact size and light weight allows easy mounting through knockout in junction box (from either inside or outside junction box) with a simple twist-on nut. Unit is also approved for mounting in ballast channel cavity.
- Single or multiple luminaire control from one or more sensors
- HVAC Relay for signaling energy management systems and controls
- Zero crossing circuitry provides increased durability
- CUL/US, FCC and NOM Certified
- Meets ASHRAE Standard 90.1 requirements
- Backed by a Limited 5-Year warranty