Occupancy Sensor, Power Base, Adapter
OPB15-DAW
Line Voltage to Low Voltage Power Base Adaptor. 15A, 120-230-277VAC, For use with Leviton 24VDC Low Voltage ceiling mount and wall mount occupancy sensors only. RoHS Compliant. Made in USA with globally sourced components. Color: White
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477508718
Electrical Specifications
Frequency : 50/60Hz
Load Rating : 15A Incandescent, Electronic or Magnetic Fluorescent Ballast; 3/4 HP at 120V
Output Voltage : 24 VDC
Power Consumption : Lights On: 120V - 1.58W, 277V - 2.34W - Lights Off: 120V - .27W, 277V - 1.04W
Voltage : 120-277 VAC
Wiring : Line-Black, Load-Blue, White-Neutral
Environmental Specifications
Relative Humidity : 0% to 90% non-condensing
Storage Temperature Range : 14° to 185°F (-10° to 85°C)
Mechanical Specifications
Construction : High-impact, injection-molded plastic
Mounting Type : Ceiling Mount
Size : Width 4.5", Depth 1.75"
Title 24 Compliant : Yes
Product Features
Application : Lavatories,Remodels,Energy conservation retrofits,Any installation with limited access for low voltage wiring installation,Surface mount boxes
Color : White
Feature : Convert Low Voltage Ceiling Mount Occupancy/Vacancy Sensors to Line Voltage
Grade : Commercial
Made in USA : Made in USA with globally sourced components
Mounting : Ceiling Mount
Product Line : OPB15
Sensor Type : Accessory
Standards and Certifications
Listings : UL and cUL Listed, NOM, CEC Title 24
USMCA Compliant : Yes
Buy American Act (BAA) Compliant : Yes
Type
Product Type : Power Base Adaptor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Converts any Leviton low-voltage ceiling sensor to line-voltage (Patent-Pending)
- Mounts to standard 2.125 inch deep X 4 inch octagon or 2.125 inch deep X 4 inch foursquare electrical boxes (foursquare box requires a two-gang mud ring)
- Simple installation
- Ideal for retrofit or new construction applications
- Zero crossing circuitry provides increased durability