Vacancy Sensor, PIR, Wall Switch, 2100SF, 120-277V, Light Almond, Self-Adaptive, Decora®
ODS15-TDT
Vacancy Sensor, PIR, (ManualON/AutoOFF) Lighting Control, Vandal resistant, Manual 1 Pole Wall Switch. Robust Latching 15A Relay, No-Neutral wire required. Adjustable Service Switch: OFF/AUTO/ON (Keep in AUTO) 120/208/220/230/240/277VAC, 50/60hz, Field of View 2100 sq ft (Motion: Major 60'x40'; Minor 40'x20'), Dual Pyrometers for true 180 degree view with Blinders (32 degree block on each side). Adjustable time delay (in Adapting mode: 30s, 5/10/20m, Non-Adapting mode: 5/10/20/30m), Walk-through features. Audible Beep Warn. Light Sensor (Photocell) included for Ambient Light Hold-Off feature. Energy Code Compliant. CEC Title 20/24 compliant. USMCA Compliant. Wall plate sold separately. Color: Light Almond
The Leviton Decora Wall Switch Passive Infrared (PIR) Vacancy Sensor (ODS15-TD) uses Passive Infrared (PIR) detection technology to monitor a room for vacancy through a segmented Fresnel lens. This specialized lens divides the field-of-view into sensor zones. When a person passes into or out of a sensor zone, the sensor detects motion and keeps the lights ON. The lights will remain ON as long as there is an occupant moving through the sensor zones.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: Light Almond
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477612309
Electrical Specifications
Frequency : 50/60Hz
Load Rating : Fluorescent: 1800VA @ 120V 4000VA @ 277V - Incandescent: 1800W @ 120V Motor: 1/4 HP @ 120V
Motor : 1/4 HP @ 120V
Neutral Wire Connection : Not Required
Power Consumption : 120V - 120mW; 277V - 280mW
Voltage : 120/230/277 VAC
Wiring : Line-Black, Load-Blue, Ground-Green, No Neutral Required
Environmental Specifications
Operating Temperature : 32° to 122°F (0° to 50°C)
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : 14° to 185°F (-10° to 85°C)
Mechanical Specifications
HVAC Relay : N/A
Mounting Type : Wall Switch
Size : Height 4.06" (103.2mm), Width 1.75" (44.4mm), Depth 1.85" (47.2mm)
Switch Type : Single-Pole
Performance Specifications
Coverage (Sq.Ft.) : 2100.0
Pattern : 180°
Product Features
Adjustment : Self-Adjusting
Application : Small offices, Private Restrooms, Storage areas, Conference rooms, Heavier loads, Lounges, Classrooms
Code Compliance : California Title 24
Color : Light Almond
Consumption (mA) : N/A
Device Type : Vacancy Sensor
Grade : Commercial
LED Color : Red
Mounting : Wall Switch
Mounting Height (Ft.) : 4 FT
ON/OFF Configurations : Manual ON/Auto OFF
Photocell : Internal
Power Pack : External Power Pack Not Required
Product Line : ODS15
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Vacancy
Time Delay : 30s-30m
Wallplate : Order Separately
Standards and Certifications
California Title 24 : Yes
Listings : UL/cUL Listed, can be used to comply with Title 24, Part 6 occupancy sensing requirements, complies with FCC Regulations, NYC L48, NOM
Standards and Certifications : UL/cUL
Type
Product Type : Vacancy Sensor
Warranty
Warranty : 5-Year Limited