Loading...
Product added to your list. To view the list, Click Here

Vacancy Sensor, PIR, Wall Switch, 2100SF, 120-277V, Ivory, Self-Adaptive, Decora®

ODS15-TDI

Vacancy Sensor, PIR, (ManualON/AutoOFF) Lighting Control, Vandal resistant, Manual 1 Pole Wall Switch. Robust Latching 15A Relay, No-Neutral wire required. Adjustable Service Switch: OFF/AUTO/ON (Keep in AUTO) 120/208/220/230/240/277VAC, 50/60hz, Field of View 2100 sq ft (Motion: Major 60'x40'; Minor 40'x20'), Dual Pyrometers for true 180 degree view with Blinders (32 degree block on each side). Adjustable time delay (in Adapting mode: 30s, 5/10/20m, Non-Adapting mode: 5/10/20/30m), Walk-through features. Audible Beep Warn. Light Sensor (Photocell) included for Ambient Light Hold-Off feature. Energy Code Compliant. CEC Title 20/24 compliant. USMCA Compliant. Wall plate sold separately. Color: Ivory

Do you have a question about an occupancy sensor or vacancy sensor?

Color: Ivory

UPC Code: 078477612248
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : Fluorescent: 1800VA @ 120V 4000VA @ 277V - Incandescent: 1800W @ 120V Motor: 1/4 HP @ 120V

    Motor : 1/4 HP @ 120V

    Neutral Wire Connection : Not Required

    Power Consumption : 120V - 120mW; 277V - 280mW

    Voltage : 120/230/277 VAC

    Wiring : Line-Black, Load-Blue, Ground-Green, No Neutral Required

  • Environmental Specifications

    Operating Temperature : 32° to 122°F (0° to 50°C)

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Mechanical Specifications

    HVAC Relay : N/A

    Mounting Type : Wall Switch

    Size : Height 4.06" (103.2mm), Width 1.75" (44.4mm), Depth 1.85" (47.2mm)

    Switch Type : Single-Pole

  • Performance Specifications

    Coverage (Sq.Ft.) : 2100.0

    Pattern : 180°

  • Product Features

    Adjustment : Self-Adjusting

    Application : Small offices, Private Restrooms, Storage areas, Conference rooms, Heavier loads, Lounges, Classrooms

    Code Compliance : California Title 24

    Color : Ivory

    Consumption (mA) : N/A

    Device Type : Vacancy Sensor

    Grade : Commercial

    LED Color : Red

    Mounting : Wall Switch

    Mounting Height (Ft.) : 4 FT

    ON/OFF Configurations : Manual ON/Auto OFF

    Photocell : Internal

    Power Pack : External Power Pack Not Required

    Product Line : ODS15

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Vacancy

    Time Delay : 30s-30m

    Wallplate : Order Separately

  • Standards and Certifications

    California Title 24 : Yes

    Listings : UL/cUL Listed, can be used to comply with Title 24, Part 6 occupancy sensing requirements, complies with FCC Regulations, NYC L48, NOM

    Standards and Certifications : UL/cUL

  • Type

    Product Type : Vacancy Sensor

  • Warranty

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications