Loading...

Occupancy Sensor, PIR, 3x3 Wall Switch, 195m2, 120-240V, Black, Decora®

ODS10-IFE

Product Line: ODS10, Form Factor: 3x3, Technology: Passive Infrared, Mounting: Wall Switch, Device Type: Occupancy Sensor, Coverage (Sq.Ft.): 195m2, Pattern: 180°, Voltage: 120/208/220/230/240VAC, 50/60Hz, Color: Black, Neutral Wire Connection: Not Required, Switch Type: Single-Pole, Adjustment: Manual, Time Delay: 30s-30m, Warranty: 5-Year Limited

The ODS10-IF occupancy sensor uses passive infrared (PIR) detection technology to monitor a room for occupancy through a segmented Fresnel lens. This specialized lens divides the field-of-view into sensor zones. When a person passes into or out of a sensor zone, the sensor detects motion and switches the lights ON. The lights will remain ON as long as there is an occupant moving through the sensor zones.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: Black

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 07847754668

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : 6A-6AX 250V~ 720-1440W/VA, 120-240V

    Neutral Wire Connection : Not Required

    Power Consumption : 120V - 1000mW, 250V-250mW

    Voltage : 120/240 VAC

  • Environmental Specifications

    Operating Temperature : 0°C to 50°C

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Mechanical Specifications

    Form Factor : 3x3

    Mounting Type : Wall Switch

    Size : Height 86mm (3.39"), Width 86mm (3.39"), Depth 46.8mm (1.84"), Install Depth 30.6mm (1.20"), Install Height 67.8mm (2.67")

    Switch Type : Single-Pole

  • Performance Specifications

    Coverage (Sq.Ft.) : 195m2

    Pattern : 180°

  • Product Features

    Adjustment : Manual

    Application : Small offices, Conference rooms, Lounges, Classrooms

    Color : Black

    Device Type : Occupancy Sensor

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : ODS10

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Standards and Certifications

    Listings : CE

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Fits in standard wallbox and replaces single-pole wall switch.
  • 180° field-of-view provides approximately 195m2 of coverage suitable for small offices, conference rooms, classrooms, lounges and a variety of commercial areas.
  • Convenient pushbutton provides manual-ON/OFF light switching at any time.
  • Two dual element PIR sensors used to widen detection range.
  • Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected.
  • Vandal resistant PIR lens.
  • Horizontal field-of-view may be adjusted between 180° and 60° of arc by using integral blinders located on either side of the lens. No masking tape required.
  • Manual-ON/auto-OFF mode for installations where manual-ON switching is required but auto-OFF switching is still desired.
  • Red LED indicator light flashes when sensor detects motion to verify detection is active.
  • Time Delay adjustment for delayed-OFF time settings of 30 seconds (for walking test), 10 minutes, 20 minutes, and 30 minutes. Allows customized adjustments to maximize energy savings.
  • Light Sensor Adjustable Ambient Light Override ranges from approximately 2 foot-candles (20 lux) to 500+ foot-candles (5000+ lux) to prevent lights from turning ON automatically during periods of ample natural light, increasing energy savings.
  • Light sensor enables the load hold-OFF feature once level has been set.
  • Vacancy confirmation - when the time out expires and the lights turn OFF a 30 second vacancy confirmation exists to turn the lights back ON.
  • False detection circuitry.
  • Presentation Mode feature for slide or film presentations allows push buttons to turn lights OFF and keep them OFF while the room is occupied.
  • One unit can be used for 120, 208, 220, 230, 240 VAC lighting. Compatible with both electronic and magnetic ballasts.
  • Exclusive Leviton H.I.S. Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications