LumaCAN Repeater 2 Port
NPRPT-2
LumaCAN 2-Port Pocket Repeater
Leviton’s repeaters are designed to repeat LumCAN/CAN data out each port to extend the network length and increase device density, or creating a home-run network topography.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477595626
Electrical Specifications
Voltage : 12-24 VDC
Product Features
Product Category : Networking
Product Line : LumaCAN
Product Type : Repeater
Features & Benefits
- Expands LumaCAN network configuration options to include star and home run topography
- Extends LumaCAN total network length up to 10,000 ft (3,048m) made up of maximum 1,600 ft (480m) segments
- Max width = 7 repeaters
- Max depth = 3 repeaters
- LED Indicators: RX/Link, TX/Link, Error
- Reset switch
- Update software via USB
- 2 port repeater installation is up to the discretion of contractor as required by field conditions; device may be installed into a field box or surface mounted
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors