Modified DLR with ATC & BACnet for use in Quantran Racks
NPDLR-QT
DLR with ATC & BACnet for use in Quantran racks, power supply not included
The DLR for Quantran™ racks is a unique, formfactor product specifically designed for installation into the Quantran rack system. It functions as an interface between various control networks and protocols to support system communication.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477642078
Product Features
Product Line : Quantran
Product Type : Dimmer Module
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Scene Linking
- Zone combining
- Astronomical Time Clock
- Input/output nodes with functions specifically designed as a system control interface
- Connections for; - LumaNet/QS-Net - DMX512 input/output - 10/100 base T Ethernet connector
- Capability to be connected to and joining two sub-networks
- Each of the 2048 dimmer channels on each QS-Net sub-network connected shall be assignable to any DMX512 dimmer channel on any QS-Net controller in the system
- Capable of uploading or downloading all lighting control programming from all supported wall station nodes on the sub-network, to or from a PCMCIA flash memory card
- Programmable with a schedule of lighting events that can be activated either by an astronomical time clock or sequencer
- Communication status LED