NMELN-PR0
DISCONTINUED
Discontinued Product, 128 Channels, 400 Memory Cues, 99 Chase Effects with 250 Steps, 99 Pages of 24 Submasters for Hands On Control of 2,300 looks, 3.5" Disk Drive, supports SVGA Color Monitor, MIDI, DMX512, NSI Micro-Plex, 120V
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847712194
Product Features
Product Line : Melange Pro
Product Type : Entertainment Lighting Consoles
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors