Type 3R Enclosure
N36NC
Type 3R Enclosure (for use with 60 Amp Motor Controller Switches), Steel - Gray
Powerswitch® Industrial Grade AC Manual Motor Controllers provide safe, reliable control of a variety of motor loads. Typical applications include manual ON/OFF switching control of conveyor systems, pumping machines, HVAC systems, air compressors and other heavy manufacturing equipment. These motor controllers are available for both single-phase and three-phase applications.
Instruction Sheet
Technical Information
-
General Information
UPC : 078477101339
Environmental Specifications
Enclosure Rating : Type 3R
Material Specifications
Enclosure Cover Material : Steel
Enclosure Material : Steel
Mechanical Specifications
Amperage : 60 A
Item : Enclosure Only
Knockouts : 2-KO 1 1/2 to 1-1/4 and 1 1/2 to 3/4 Bottom
Product Features
Color : Gray
Device Type : Enclosure
Enclosure Cover Material : Steel
Standards and Certifications
NEMA Rating : Type 3R
Standards and Certifications : cULus
UL 60947-4-1 : supersedes UL 508
Warranty
Warranty : 10-Year Limited