Manual Motor Controller
MS602-BW
60 Amp, 600 Volt, 2-Pole, Single Phase Single Throw, AC Manual Motor Controller, Standard Toggle, Industrial Grade, Non-Grounding, Back Wired, - Black
Powerswitch® Industrial Grade AC Manual Motor Controllers provide safe, reliable control of a variety of motor loads. Typical applications include manual ON/OFF switching control of conveyor systems, pumping machines, HVAC systems, air compressors and other heavy manufacturing equipment. These motor controllers are available for both single-phase and three-phase applications.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477073735
RoHS Compliant : Yes
AC Horsepower Ratings
HP Rating : 10HP-240V, 15HP-480V, 20HP-600V
Electrical Specifications
Amperage : 60 A
Dielectric Voltage : Withstands 2200 VAC for 1 min.
Endurance : 6,000 cycles inductive motor type load
Grounding : Non-Grounding
Overload UL20 Test : 50 cycles at 6 times full rated current
Pole : 2
Short Circuit Current Rating : 5,000 RMS symmetrical amps at 600V AC max.
Temperature Rise : 50ºC Max at full rated current
Voltage : 600 VAC
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Thermoplastic Polyester
Contacts : Silver-Alloy
Cover Material : Thermoplastic Polyester
Strap Material : Nickel-Plated Brass
Terminal Screws : Zinc-Plated Steel 5/16-24, Triple Combination
Toggle : Thermoplastic Polyester
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : #10 - #4 AWG
Terminal ID : T1, T2, L1 & L2 marked on back of device
Termination : Back
Torque Range : 25 inch pounds maximum
Product Features
Color : Black
Device Type : Toggle Switch
Standards and Certifications
ANSI : C-73
NEMA : WD-1 & WD-6
NOM : NOM-ANCE
UL 60947-4-1 : supersedes UL 508
Warranty : 10-Year Limited
cUL per CSA C22.2 No. 111 : File #E63969