2404 CD, 4 Channel, Commercial Dimmer Pack, 1200 Watts/Channel, 2400 Watt Max
N2404-CD0
DISCONTINUED
Commercial dimmer pack with 4 Channels, 2400 Watts/Channel, Dual SCR, Toroidal Filters, Micro-Plex, DMX512, 0-10V analog, 120V, UL/C-UL Listed.
Do you have a question about dimmers, a dimmer, a dimmer switch, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477122235
Electrical Specifications
Voltage : 120/240 120/208 VAC
Wattage Per Channel : 2400
Product Features
Circuits/Channels : 4
Control Style : DMX512, NSI Micro-Plex, 0-10V, Luma-Net
Product Category : Dimmer Packs/Racks
Product Line : 2404-CD,2408 CD
Product Type : Dimmers,Dimming Panel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors