Loading...

Submeter, 120V, 1 Phase 2 Wire, Single Element, 200A Mini Meter, 0.1kWh, No Enclosure, LCD Counter, Electric Meter, 1 Solid Core Current Transformers Included

MSNCT-2SC

Gen3 Single Phase Mini Meter Submeter, 0.1kWh, 2W 120V 200A LCD Module with 1 Solid Core CT

The Leviton VerifEye™ Mini Meter™ OEM Modules line of revenue-grade submeters meets the requirements for all single phase, tenant billing applications. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits.

Country of Origin : United States

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477823309

  • Communication Specifications

    Communication : Pulse Output

  • Electrical Specifications

    Amperage : 200 A

    Voltage : 120 VAC 1PH 2W

  • Mechanical Specifications

    Dimensions : Height 2.84" (72.14mm) x Width 5.13" (130.30mm) x Depth 1.28" (32.51mm)

    Enclosure : No Enclosure

  • Product Features

    Application : Electric/electrical/electricity submetering,Multi-tenant,Load profiling and benchmarking,Usage Aggregation,Tenant cost allocation,Measurement and verification,Energy conservation,Cost reduction,Green building initiatives,Government mandates

    CTs Included : 1 Solid Core CT

    Listings : ANSI C12.20 (0.5), NRTL Certified

    Meter Configuration : Single Meter

    Product Line : Mini Meters

    Product Type : Electric Submeter

    Warranty : 5-Year Limited

Features & Benefits

  • Measures kWh
  • Conforms to all applicable standards of ANSI C12.1 and C12.20
  • Equipped with an isolated pulse output for auto­mated meter reading
  • Available in indoor flush mount enclosure
  • Available in NEMA 4X indoor/outdoor enclosure packages and Multiple Meter Units (MMUs) from
  • 2-19 meters
  • Utilizes revenue-grade 0.5% accuracy class 0.1A secondary solid core current transformers (CTs) and is ANSI C12.20, system accuracy is .5%
  • UL/cUL Listed
  • Five year warranty

Related Videos

How to Wire a VerifEye™ Mini Meter | Leviton

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering

Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering

Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering

How to read Current Transformer Ratings for Submeters - Video

Current Transformer (CT) Installation and Orientation for Submeters - Video

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility

Submetering - How to Submeter - Video - Step 2 - Planning

Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications