Loading...

Manual Motor Controller

MS603-BW

60 Amp, 600 Volt, 3-Pole, Three-Phase Single Throw AC Manual Motor Controller, Standard Toggle, Industrial Grade, Non-Grounding, Back Wired, - Black

Powerswitch® Industrial Grade AC Manual Motor Controllers provide safe, reliable control of a variety of motor loads. Typical applications include manual ON/OFF switching control of conveyor systems, pumping machines, HVAC systems, air compressors and other heavy manufacturing equipment. These motor controllers are available for both single-phase and three-phase applications.

Country of Origin : Mexico RoHS Compliant: Yes – Click Here

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477073742

    RoHS Compliant : Yes

  • AC Horsepower Ratings

    HP Rating : 10HP-240V, 25HP-480V, 30HP-600V

  • Electrical Specifications

    Amperage : 60 A

    Dielectric Voltage : Withstands 2200 VAC for 1 min.

    Endurance : 6,000 cycles inductive motor type load

    Grounding : Non-Grounding

    Overload UL20 Test : 50 cycles at 6 times full rated current

    Pole : 3

    Short Circuit Current Rating : 5,000 RMS symmetrical amps at 600V AC max

    Temperature Rise : 50ºC Max at full rated current

    Voltage : 600 VAC

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Thermoplastic Polyester

    Contacts : Silver-Alloy

    Cover Material : Thermoplastic Polyester

    Strap Material : Nickel-Plated Brass

    Terminal Screws : Zinc-Plated Steel 5/16-24, Triple Combination

    Toggle : Thermoplastic Polyester

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : #10 - #4 AWG

    Terminal ID : T1, T2, T3, L1, L2 & L3 marked on back of device

    Termination : Back

    Torque Range : 25 inch pounds maximum

  • Product Features

    Color : Black

    Device Type : Toggle Switch

  • Standards and Certifications

    ANSI : C-73

    NEMA : WD-1 & WD-6

    NOM : NOM-ANCE

    UL 60947-4-1 : supersedes UL 508

    Warranty : 10-Year Limited

    cUL per CSA C22.2 No. 111 : File #E63969

Related Videos

Leviton Manual Motor Controllers | UL 508 Listed Motor Disconnects for 30A & 40A Applications

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications