Submeter, Mini Meter, Outdoor, Surface Mount, 120/208/240V, Max 100A, (2) Split Core Current Transformers, Electric Meter Kit
MO240-1W
Submeter, Mini Meter Kit, Outdoor, Surface Mount, Mechanical Counter, 120/208/240V, 100A, Includes 2 Split Core Current Transformers (CT)
Leviton VerifEye™ Mini Meter™ line of revenue grade submeters meet the requirements for all single phase tenant billing applications. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477603079
Electrical Specifications
Amperage : 100 A
Voltage : 120/240 120/208 VAC
Product Features
Application : Multi-tenant residential,Certain commercial and industrial applications such as campgrounds and marinas,Load profiling and benchmarking ,AMR/BAS/BMS/EMS integration,Usage aggregation,Tenant cost allocation,Measurement and verification
Type
CTs Included : 2 Split Core CTs
Communication : Pulse Output
Enclosure : Outdoor (NEMA 4X)
Meter Configuration : Single Meter
Product Line : Mini Meters Kit
Product Type : Submeter and Current Transformer(s)
Warranty
Warranty : 5-Year Limited
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- kWh Meter, ANSI C12.20 (0.5), NRTL Certified
- 120/208/240V
- 100 Amps
- Kit includes submeter, Current Transformers (CTs) and the specified enclosure (if included)
- Multi-tenant residential applications
- Compact footprint; fits almost anywhere
- Cost effective solution
- Isolated pulse output channel for AMR compatibility