MNE04-1LW
DISCONTINUED
Discontinued. 400VA 300W, 120 Volt AC 60Hz, Single-Pole & 3-Way, Monet Preset Digital Electronic Low-Voltage Slide Dimmer, Narrow Fin, LED Locator Light - White
Leviton’s Monet line of premier Architectural Specification Grade Multi-Location Lighting and Fan Speed Controls is ideal for lighting designers and specifiers who require low-profile architectural controls with advanced features. Monet’s all-digital circuitry provides precise slide-control, full-range dimming and preset ON/OFF switching for incandescent, electronic and magnetic low-voltage, and fluorescent lighting.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847705223
Product Features
Action : Soft-ON/Fade-OFF
Available Color Kits : Ivry-I Wht-W Almnd-A Gry-G Blk-E Brwn-B
Color : White
Color Change Kit : MNKIT-SL Series
Fins : Narrow
Light : LED Locator Light
Load Rating : 400VA 300W
Load Type : Electronic Low Voltage
Preset : Preset
Protection : Internal MOV & Filter
Standards and Certifications : UL/CSA
Style Name : Monet
Switch Type : Single-Pole & 3-Way
Type : Digital
Voltage : 120 VAC
Wallplate : 1 Gang Included
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors