Submeter, Mini Meter, 0.5% Accurate, 1P/3W, 120/240V, Max 200A, (2) Solid Core Current Transformers, Electric Meter Kit
MMSMT-E02
DISCONTINUED
Discontinued Product. 0.5% Accurate Surface Mount Mini Meter Kit, 1P/3W, 120/240V, 1 kWh Resolution, LCD Display - includes two 200:0.1A solid core CTs and a Time of Use (TOU), Delta Temperature enabled kWh Transceiver
VerifEye™ 0.5% Mini Meter Kits offer a fully integrated, line-powered wireless Automated Meter Readings (AMR) solution with 0.5% accuracy for multi-tenant applications. Designed to provide a simple and effective energy monitoring solution, the 0.5% Mini Meter Kits accurately capture measurements of power consumption and meet the rigorous requirements of ANSI C12.20 (0.5) Code for Electricity Metering. The 0.5% Mini Meters offer an all-in-one, low cost bundled solution for tenant billing applications, new construction and retrofits.Do you have a question about submetering?
Contact us to learn more.
UPC Code: 078477689462
Country of Origin : United States
Product Information
Updated
Electrical Specifications
Amperage : 3 A
Voltage : 9.18 VDC
Product Features
CTs Included : 2 Solid Core CTs
Communication : Pulse Output
Enclosure : Indoor
Meter Configuration : Single Meter
Product Line : Mini Meters Kit
- Surface Mount
- Measures kWh Meter
- Revenue-Grade accuracy: conforms to all applicable standards of ANSI C12.20(0.5)
- Equipped standard with an Isolated Pulse Output channel for automated meter reading
- Easily bundles with VerifEye software products for a complete tenant billing and submetering solution package
- Compact, attractive NEMA 4X enclosures
- Basic kit includes submeter, specified enclosure and two, solid core Current Transformers (CTs)
- Select models include: Delta temperature sensing capabilities, Time of Use (TOU), Integrated tamper proof switch
- Limited 5 year warranty