Mini Locking Connector, 15 Amp, 125/250 Volt, Industrial Grade, Black & White
ML3-C
15 Amp, 125/250 Volt, NEMA ML3R, 3P, 3W, Locking Connector,Industrial Grade, Non-Grounding, MiniLock - BLACK-WHITE
Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a limited lifetime warranty:
- One piece contacts reduce friction and overheating
- Unique cord clamp accepts wide range of cord sizes
- Rugged nylon construction resists impact, heat, chemicals, and rough use
- Industry exclusive limited lifetime warranty
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477987346
Nema : ML3R
RoHS Compliant : Yes
Environmental Specifications
Environment : Dry
Mechanical Specifications
Screw Terminal Torque : 10-12 in-lbs
Product Features
Amperage : 15 A
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Impact Modified Nylon
Brand : Black and White
Color : Black-White
Cord Range : .218 - .430
Device Type : Locking Connector
Flammability : Rated HB or better UL94
Grounding : Non-Grounding
NEMA : ML3R
Pole : 3
Standards and Certifications : UL/CSA
Voltage : 125/250 VAC
Warranty : Limited Lifetime Warranty Warranty
Wire : 3
Wire Gauge : 18-14 AWG