Loading...

Mini Locking Plug, 15 Amp, 125/250 Volt, Industrial Grade, Black & White

ML3-P

15 Amp, 125/250 Volt, NEMA ML3P, 3P, 3W, Locking Plug, Industrial Grade, Non-Grounding, MiniLock - BLACK-WHITE

Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a limited lifetime warranty:

  • Captive, quick drive assembly screws for faster assembly
  • Unique cord clamp accepts wide range of cord sizes
  • Rugged nylon construction resists impact, heat, chemicals, and rough use
  • Industry exclusive limited lifetime warranty
Country of Origin : Mexico RoHS Compliant: Yes – Click Here

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477987216

    RoHS Compliant : Yes

  • Environmental Specifications

    Environment : Dry

  • Mechanical Specifications

    Amperage : 15 A

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Solid Brass

    Body Material : Impact Modified Nylon

    Brand : Black and White

    Color : Black-White

    Cord Range : .218 - .430

    Device Type : Locking Plug

    Flammability : Rated HB or better UL94

    Grounding : Non-Grounding

    NEMA : ML3P

    Pole : 3

    Screw Terminal Torque : 10-12 in-lbs

    Standards and Certifications : UL/CSA

    Torque Range : 10-12 in-lbs

    Voltage : 125/250 VAC

    Warranty : Limited Lifetime Warranty Warranty

    Wire : 3

    Wire Gauge : 18-14 AWG

Related Videos

Black and White Connector - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications