Submeter, 120/240V 1 Phase 3 Wire, 120/208V 2 Phase 3 Wire, Dual Element, 100A Mini Meter, 0.1kWh, No Enclosure, LCD Counter, Electric Meter, Current Transformers Not Included
MDNCT-1NC
GEN3 Dual Element Mini Meter Submeter, 0.1kWh, 3W 120V 100A LCD Module without CT
The Leviton VerifEye™ Mini Meter™ OEM Modules line of revenue-grade submeters meets the requirements for all single phase, tenant billing applications. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477860571
RoHS Compliant : Yes
Electrical Specifications
Amperage : 100 A
Voltage : 120 VAC 2PH 3W
Product Features
Communication : Pulse Output
Enclosure : No Enclosure
Meter Configuration : Single Meter
Product Line : Mini Meter OEM Module
Product Type : Electric Submeter
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Measures kWh
- Conforms to all applicable standards of ANSI C12.1 and C12.20
- Equipped with an isolated pulse output for automated meter reading
- Available in indoor flush mount enclosure
- Available in NEMA 4X indoor/outdoor enclosure packages and Multiple Meter Units (MMUs) from 2-19 meters
- Utilizes revenue-grade 0.5% accuracy class 0.1A secondary solid core current transformers (CTs) and is ANSI C12.20, system accuracy is .5%
- UL/cUL Listed
- Five year warranty
Related Videos
How to Wire a VerifEye™ Mini Meter | Leviton
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors