Lev-Lok Decora Plus Single Pole Rocker Switch
M5621-GY
Lev-Lok Decora Plus Single-Pole Rocker Switch, Heavy-Duty Industrial Specification Grade, 20 Amp, 120/277 Volt AC, Modular, Self-Grounding - Gray
Mating Lev-Lok Wiring Module Required for Use
Color: Gray
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477495438
RoHS Compliant : Yes
AC Horsepower Rating
At Rated Voltage : 1 HP @ 120V, 2HP @ 240V
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Electrical Specifications
Actuator Material : Polycarbonate
Amperage : 20 A
Base Material : Nylon
Dielectric Voltage : Withstands 1500 V for 1 minute
Endurance : 30,000 cycles min
Frame Material : Polycarbonate
Ground Clips : Brass
Grounding : Self-Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Strap Material : .046" Thick Galvanized Steel
Temperature Rise : Maximum 30° C Rise
Voltage : 120/277 VAC
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Product ID : Ratings are permanently marked on device
Terminal Accom. : Wiring Module
Terminal ID : Labeled on wiring module, switch is keyed to ensure proper installation
Termination : Modular
Material Specifications
Actuator Material : Polycarbonate
Amperage : 20 A
Base Material : Nylon
Contact Material : Silver-Alloy
Dielectric Voltage : Withstands 1500 V for 1 minute
Endurance : 30,000 cycles min
Frame Material : Polycarbonate
Ground Clips : Brass
Grounding : Self-Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Strap Material : .046" Thick Galvanized Steel
Temperature Rise : Maximum 30° C Rise
Voltage : 120/277 VAC
Mechanical Specifications
ANSI : C-73
Applicable Standards : UL20, CSA C22.2 No. 111
Certification/Listing : cULus (File #E7458)
Product ID : Ratings are permanently marked on device
RoHS : Compliant
Terminal Accom. : Wiring Module
Terminal ID : Labeled on wiring module, switch is keyed to ensure proper installation
Termination : Modular
Product Features
Brand : Lev-Lok
Color : Gray
Device Type : Rocker Switch
Function : Single-Pole
Grade : Heavy-Duty Industrial Specification Grade
Standards & Certifications
ANSI : C-73
Applicable Standards : UL20, CSA C22.2 No. 111
Certification/Listing : cULus (File #E7458)
Color : Gray
Device Type : Rocker Switch
Function : Single-Pole
Grade : Heavy-Duty Industrial Specification Grade
RoHS : Compliant
Warranty
At Rated Voltage : 1 HP @ 120V, 2HP @ 240V
Warranty : 10-Year Limited
Patents
- CA2655707
- CA2667092
- US7357652
- US7666010
- US8096818
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.