Wireless Load Control Power Pack, Dimming, Phase Cut, 800W, Wireless Lighting Control
LU04P-1NW
Wireless 800W Phase Cut Dimming Power Pack
The Wireless Load Control Devices offers three models for 0-10V dimming, phase cut dimming and general purpose switching control including receptacle circuit control.
- 800W Phase Cut Dimming Power Pack (LU04P) allows for dimming of full phase loads
- 10A 0-10V Dimming Power Pack (LU107) can be used to dim any 0-10V controlled load
- 20A ON/OFF Switching Power Pack (LU20S) is an ON/OFF relay that can be used for plug load control, motor loads, or non-dimming luminaires
All three load control devices are paired directly to a Leviton Room Controller for an advanced wireless lighting and room control system. Do you have a question about LED control, room control or lighting control systems? Contact us to learn more.
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477296196
Product Features
Product Line : Wireless
Product Type : Power Pack
Features & Benefits
- Wireless mesh network—self-healing mesh network has no hardwired backbone and connects all products together for a more robust and reliable wireless system
- Robust and reliable—mechanically held latching relay for high inrush (LED) and large commercial loads
- Compatible with multiple load types—LED, HID, inductive, fluorescent, etc.
- Integrated High Inrush Stability (H.I.S.) relay—for ON/ OFF control
- LED status indicators
- Local toggle/test/program switch
- Complies with IEEE 802.15.4 standards —for domestic and international wireless networks
- Code compliant energy management functionality— can be used as a component in a system to meet energy code requirements for IECC, ASHRAE 90.1, and Title 24, Part 6 space/area control, dimming, manual-ON/OFF, occupancy/vacancy control and automatic shutoff requirements
Related Videos
Lumina™ RF Standalone Wireless Room Control System—Simple Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors