Loading...

Surge Protective Device with Two 20A 1-Pole Standard Thermal Magnetic Branch Circuit Breakers

LSPD2-T

Two 20A Standard Branch Circuit Breakers with Thermal Magnetic Trip Technology and Plug-On Installation Offering Type-1 Surge Protection for the Entire Home. 120V - White

  • SIMPLE – Features an all plug-on design: installs just like a circuit breaker
  • SAFE – Provides Type-1 whole home surge protection at the panel. Line-side power ensures surge protection continues, even if the breaker is off, or tripped
  • INTUITIVE – LEDs communicate protection status at-a-glance
Country of Origin : China

Specifications

Documents

Technical Information

  • General Information

    UPC : 078477270295

  • Electrical Specification

    Amperage : 20 A

    Breaker Technology : Thermal Magnetic

    Maximum Surge Current : 25KA

    Pole : 2

    Short Circuit Current Rating : 10KA

    Type : Surge Protective

    Voltage : 120 VAC

    Nominal Discharge Current Rating : 10kA

  • Product Features

    Color : White

    Surge Protection : Type 1

    Warranty : Limited 10-Year Warranty (Mechanical), Limited 2-Year Warranty (Electronic)

    Wiring : All Plug-On

  • Standards & Certifications

    UL 1449 3rd Edition : Yes

    UL 489 : Yes

Patents

  • US10262826
  • MX391521

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

Leviton Load Center Lowdown | Speed

Leviton Load Center Lowdown | Line Side Power

Leviton Load Center Lowdown | Future Proof

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications