Surge Protective Device with Two 20A 1-Pole Standard Hydraulic Magnetic Branch Circuit Breakers
LSPD2
Two 20A Standard Branch Circuit Breakers with Hydraulic Magnetic Trip Technology and Plug-On Instalation Offering Type-1 Surge Protection for the Entire Home. 120V - White
- SIMPLE – Features an all plug-on design: installs just like a circuit breaker
- SAFE – Provides Type-1 whole home surge protection at the panel. Line-side power ensures surge protection continues, even if the breaker is off, or tripped
- INTUITIVE – LEDs communicate protection status at-a-glance
- HYDRAULIC MAGNETIC – Precision trip technology ensures that the main breaker operates as intended from -40°C to 85°C (-40°F to 185°F) without re-rating
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477270004
Electrical Specification
Amperage : 20 A
Breaker Technology : Hydraulic Magnetic
Maximum Surge Current : 25KA
Pole : 2
Short Circuit Current Rating : 10KA
Type : Surge Protective
Voltage : 120 VAC
Product Features
Color : White
Surge Protection : Type 1
Warranty : Limited 10-Year Warranty (Mechanical), Limited 2-Year Warranty (Electronic)
Wiring : All Plug-On
Standards & Certifications
UL 1449 3rd Edition : Yes
UL 489 : Yes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors