Loading...

300A Outdoor Meter Main, 12 Spaces, Ringless with Class 320 Meter Socket, Lever Bypass, 5th Jaw Installed

LS130-S5D

Outdoor Meter Main with 150A Main Circuit Breaker Factory Installed, 12 Spaces, NEMA 3R Rated. Includes Enclosure, Ringless Door, UG/OH Service Entrance with Distribution Section and Feed-Through Lugs *LS130-S5D comes with (1) 150A main breaker - secondary main breaker sold separately 

  • EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • SUPERIOR CONDUCTIVITY – All Leviton Load Centers come standard equipped with tin plated copper bussing
  • NEC 2020, Article 230.71 compliance
  • MORE POWER - Perfect for large-scale residential applications, fully electrified homes, and future-proofing installations
  • SOLAR READY – Features 225A rated bussing for maximum PV backfeed capabilities
  • Mounting studs provided for utility or customer supplied mechanical lugs (see Leviton Part # LL260) or compression lugs per local utility requirements (lugs for the supply connections on the meter socket are sold separately)

Color: Gray

Country of Origin : Mexico

Documents

Technical Information

  • General Information

    UPC : 78477333716

  • Environmental Specifications

    NEMA Enclosure Type : NEMA 3R

  • Mechanical Specifications

    Busbar Material : Copper, Bright Tin-Plated

    Busbar Rating : 225A

    Color : Gray

    Dimensions : 36.7” H x 42.9” W with cover and door installed

    Ground Connection : 6AWG – 250 MCM

    Material : Galvanized Steel, Gray Powder Coated

    Supply Connections : 3/8” studs for service lugs

    Weight : 125 lbs.

    Meter Configuration : Class 320

  • Electrical Specifications

    Amperage : 300A / 300A

    Short Circuit Current Rating : 22kA

    Spaces / Circuits : 12

    Type : Meter-Main

    Voltage : 120/240 VAC

  • Standards & Certifications

    UL50 : Yes

    UL50E : Yes

    UL67 : Yes

    UL869A : Yes

  • Warranty

    Warranty : 10-Year Limited

Patents

  • US10658142
  • US10971319

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

Leviton Load Center Lowdown | Speed

Leviton Load Center Lowdown | Line Side Power

Leviton Load Center Lowdown | Future Proof

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications