15 Amp Rhino-Hide® Locking Connector, Industrial Grade
LNR86-7E
15 Amp, 277 Volt, NEMA L7-15R, 2P, 3W, Connector, Locking, Industrial Grade, Grounding, Rhino-Hide - BLACK
Rhino-Hide from Leviton raises the bar when it comes to industrial grade NEMA configured wiring devices! Boasting the highest watertight ratings of any device in their class – submersible (IP68) and suitable for high pressure/high temperature washdown (IP69K) - no other device of this type on the market even comes close to this level of performance
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477693087
Nema : L7-15R
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Environment : Wet
Operating Temperature : -40°C to 60°C
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 277 VAC
Wire : 3
Environmental Specifications
Assembly Screws : Stainless Steel, Non-Magnetic
Blades/Contacts, Terminal Clamps : Electroless Nickel-coated Brass
Body Material : Nylon
Environment : Wet
Husk : High-performance TPV
Operating Temperature : -40°C to 60°C
Terminal Screws : Electroless Nickel-coated Brass
Wiring Module : Nylon
Material Specifications
Assembly Screws : Stainless Steel, Non-Magnetic
Blades/Contacts, Terminal Clamps : Electroless Nickel-coated Brass
Body Material : Nylon
Cord Grip Range (in) : .375-.670
Husk : High-performance TPV
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : #18 AWG to # 10 AWG
Terminal Screws : Electroless Nickel-coated Brass
Wiring Module : Nylon
Mechanical Specifications
Brand : Rhino-Hide
Color : Black
Cord Grip Range (in) : .375-.670
Device Type : Locking Connector
NEMA : L7-15R
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : #18 AWG to # 10 AWG
Product Features
ANSI : C-73
Brand : Rhino-Hide
CSA : C22.2 No. 42
Color : Black
Device Type : Locking Connector
NEMA : L7-15R
NOM : NOM-ANCE
UL : 498
Standards and Certifications
ANSI : C-73
Amperage : 15 A
CSA : C22.2 No. 42
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Enclosure Rating : NEMA 3R, 4, 4X, 6, 6P, 12, 13; IEC IP66, IP67, IP68, IP69K
NOM : NOM-ANCE
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
UL : 498
Voltage : 277 VAC
Wire : 3
Warranty
Warranty : Limited Lifetime Warranty