12" 8 Leaf, Rotating Barn Door for LEO Fresnel LED Light Fixture
LFD32-BDB
DISCONTINUED
8-Leaf rotating barn door, 12" (305mm) for 320W LEO LED Fresnel. Color: Black.
Country of Origin : China
Instruction Sheet
Technical Information
-
General Information
UPC : 078477742068
Product Features
Product Category : Fixtures
Product Line : LEO LED
Product Type : Barn Door
Style : Fresnel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors