LFD32-50B
DISCONTINUED
Discontinued Product. LED, LEO Fresnel, 320W, 5600K, powerCON input & output, supplied with PBG power cable and gel frame, includes color frame, safety guard, safety cable, and 36” cord with NEMA 5-15 (Edison/PBG) plug, color: black
The Leviton LEO LED Fresnel is a compact, lightweight fixture suitable for small TV studios, stage and multi-purpose venues with limited ceiling space. The 320 Watt, white light output Fresnel spotlight provides high lumen output and close-to-skin tone color rendering. The fixture features an intuitive dialing control knob and a 2.8” LCD screen showing the DMX address, LED engine temperature, dimming value, show and control modes at-a-glance for easy and direct operations.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477749463
Electrical Specifications
Voltage : 100/240 VAC
Wattage/VA : 320
Product Features
Color Temperature : 5600K White
Control Style : DMX
Lamp Type : LED 150mm
Product Category : Fixtures
Product Line : LEO LED
Product Type : Fresnel
Style : Fresnel
Features & Benefits
- Circular light beam similar to Tungsten halogen fixtures
- Available in warm white and daylight color temperatures
- Guaranteed color consistency between units and over time
- High-performance LED fixture
- Real-time temperature monitoring to extend LED life; LNE/safe mode operation for forced high brightness when required
- High quality light output
- No multi-color shadows
- Optical zoom models with 8-22° cone of light adjustable field angles
- 1-5 channel DMX control
- ETL, cETL, CE listed
- RDM compatible
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors