LEL26-TB
DISCONTINUED
Discontinued Product. ELLIPSOIDAL SPOTLIGHT, 26 degree Beam Angle, LEO®, Enhanced performance fixture. Includes c-clamp, color frame, cord and L5-20 plug, Black Finish
Leviton's Enhanced Optics ellipsoidal spotlight breaks through the barriers and pitfalls commonly associated with new generation ellipsoidal reflector spotlights. LEO® offers exceptional performance with a highly engineered optical system resulting in increased efficiency and more light where you need it - on the talent. LEO® is by far the most versatile ellipsoidal spotlight on the market, working well with any of the recommended lamps at any published field angle in both a text book peak and cosine focus. LEO® features outstanding soft focus capability - allowing peak focus, appropriate beam uniformity, and a consistent falloff at the edge for both single--fixture and multi-fixture/zone overlap applications. Additionally, the LEO® features an industry exclusive repositionable lens, enabling the user to change field angles, in the field, in the same barrel!UPC Code: 07847724381
Country of Origin : China
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors