Powerswitch® Safety Disconnect Switch with Factory Installed Auxiliary Contact
LDS60-AC
60 Amp, 600 Volt, Non-Fused Powerswitch Safety Disconnect Switch in Non-Metallic Enclosure with Factory Installed Auxiliary Contact
Powerswitch® safety disconnect switches are designed for superior performance in food and beverage processing, manufacturing, marinas and shipyards, and OEM applications.
- PBT enclosure resists impact, abuse and corrosion
- Watertight, dust-tight, submersible and suitable for high pressure, high temperature washdown
- NSF Certified for hygiene requirements in food & beverage processing
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477646724
Electrical Specifications
Amperage : 60 A
Current Interrupting : Certified for full-rated current and voltage
Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute
Endurance : 6,000 operating cycles at rated current and voltage
Short Circuit Current Rating : 100 kA; Fuse Type J; Fuse Size 100A
Voltage : 600 VAC
Environmental Specifications
Operating Temperature : -40°C to 75°C
UV Resistance : Exposed materials are UV stabilized
Material Specifications
Enclosure Material : PBT+PC
Enclosure Screws : Stainless Steel
Gasket : Silicone Rubber
Handle Material : PBT+PC with TPE Overmold
Mounting Feet : PBT+PC
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14 - 4 AWG
Terminal ID : In accordance with UL and international conventions
Product Features
Feature : Factory Installed Auxiliary Contact
Standards and Certifications
CE : CE Marked
IEC : 60529
ISO : 20653
Ingress Protection : NEMA/UL 50E Type 3R, 4, 4X, 6, 6P, 12, 13 IEC IP66, IP67, IP68, IP69 IP69K
NEMA : 250
NOM : NOM-ANCE
NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment
cULus : cULus UL60947-4-1A (Suitable as Motor Disconnect)
Warranty
Warranty : 3-Year Limited
Patents
- CA2939247
- MX374848
- US9828789
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.