30/32 Amp Non-Fused Curve Top Safety Disconnect Switch with Inform™ Technology, Local and Remote Monitoring with Wi-Fi – Powerswitch®
LDS30-CTC
30/32 Amp 600 VAC Non-Fused Non-Metallic Curve Top Safety Disconnect Switch with Local and Remote Monitoring Inform Technology. Remote monitoring communicated via Wi-Fi requires internet connection. IP66/IP67/IP68/IP69/IP69K Rated, NEMA Type 3R, 4X, 6, 6P, 12, 13 Watertight Enclosure, NSF Certified, UL94V-0, RoHS Compliant
- Curve top design pushes water and debris towards the side of the device and leaves less area for buildup
- How does Inform work? - Sensors are embedded into Leviton devices to monitor device health. Data from sensors can be viewed locally or remotely
- Local monitoring – Green LEDs on the cover provide a visual indication that the device is operating under normal conditions, flash red if there is a failure, or flash yellow if there is a buildup of liquid inside of the enclosure that may lead to a potential failure
- Remote monitoring via Wi-Fi – includes data like liquid accumulation, enclosure temperature and humidity, line- and load-side voltage values, ground continuity, and more. Access this data 24/7 and get notified of any abnormal operating conditions via the Inform app (mobile and desktop)
Compatible with Wi-Fi® 802.11 a/b/g/n networks @ 2.4GHz and 5GHz with WPA or WPA2 security.
If using a variable frequency drive (VFD), it must be installed between the disconnect switch and the motor.
Learn more about our Powerswitch® industrial switch portfolio >>
Learn more about Inform Technology >>
Documents
Technical Information
-
General Information
UPC : 78477877715
Electrical Specifications
Amperage : 30/32 A
Current Interrupting : Certified for full-rated current and voltage
Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute
Endurance : 6,000 operating cycles at rated current and voltage
Horsepower Rating : Single-phase: 2.0 hp @ 120 V/ 5.0 hp @ 208-240 V, 480 V, or 600 V Three-phase: 10.0 hp @ 208-240 V/ 20.0 hp @ 480 V/ 25.0 hp at 600 V
Short Circuit Current Rating : 10 kA; Fuse Type J; Fuse Size 60A
Voltage : 600 VAC
Environmental Specifications
Operating Temperature : -40°C to 75°C
UV Resistance : Exposed materials are UV stabilized
Material Specifications
Enclosure Material : PBT+PC
Enclosure Screws : Stainless Steel
Gasket : Silicone Rubber
Handle Material : PBT+PC with TPE Overmold
Mounting Feet : PBT+PC
Mechanical Specifications
Device Type : Safety Disconnect Switch
Feature : LED Indication, Wi-Fi Enabled,Curve Top
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 7 in-lb (0.8 N·m) for Switch/ 15 in-lb (1.7 N·m) for Neutral and Ground
Terminal Accom. : 18 - 8 AWG
Terminal ID : In accordance with UL and international conventions
Standards and Certifications
CE : CE Marked
IEC : 60529
ISO : 20653
Ingress Protection : NEMA/UL 50E Type 3R, 4, 4X, 6, 6P, 12, 13 IEC IP66, IP67, IP68, IP69 IP69K
NEMA : 250
NOM : NOM-ANCE
NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment
cULus : cULus UL60947-4-1A (Suitable as Motor Disconnect)
Warranty
Warranty : 3-Year Limited
Patents
- CA2939247
- MX374848
- US11682889
- US9828789
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.